HLVDCON0
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EN | OUT | RDY | INTH | INTL | |||||
Access | R/W | R | R | R/W | R/W | ||||
Reset | 0 | x | x | 0 | 0 |
High/Low-voltage Detect Power Enable
Value | Description |
---|---|
1 | Enables the HLVD module |
0 | Disables the HLVD module |
HLVD Comparator Output
Value | Description |
---|---|
1 | Voltage < selected detection limit (SEL) |
0 | Voltage > selected detection limit (SEL) |
Band Gap Reference Voltages Stable Status Flag
Value | Description |
---|---|
1 | Indicates HLVD Module is ready and output is stable |
0 | Indicates HLVD Module is not ready |
HLVD Positive going (High Voltage) Interrupt Enable
Value | Description |
---|---|
1 | HLVDIF will be set when voltage ≥ selected detection limit (SEL) |
0 | HLVDIF will not be set |
HLVD Negative going (Low Voltage) Interrupt Enable
Value | Description |
---|---|
1 | HLVDIF will be set when voltage ≤ selected detection limit (SEL) |
0 | HLVDIF will not be set |