BORCON

BORCON

Brown-out Reset Control Register
  0x073 8  

BORCON

Bit  7 6 5 4 3 2 1 0  
  SBOREN             BORRDY  
Access  R/W             R  
Reset  1             q  

Bit 7 – SBOREN: Software Brown-out Reset Enable

Software Brown-out Reset Enable

ValueNameDescription
If BOREN ≠ 01 SBOREN is read/write, but has no effect on the BOR
1 If BOREN = 01 BOR Enabled
0 If BOREN = 01 BOR Disabled

Bit 0 – BORRDY: Brown-out Reset Circuit Ready Status

Brown-out Reset Circuit Ready Status

ValueDescription
1 The Brown-out Reset Circuit is active and armed
0 The Brown-out Reset Circuit is disabled or is warming up