NVMCON1
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WRERR | NVMCMD[2:0] | ||||||||
Access | R/C/HS | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
NVM Write Error
Value | Description |
---|---|
1 |
A write operation was interrupted by a Reset, |
0 |
All write/erase operations have completed successfully |
NVM Command
NVMCMD | Unlock | Operation | DFM | PFM | Source/Destination | WRERR | INT |
---|---|---|---|---|---|---|---|
000 |
No | Read | byte | word | NVM to NVMDAT | No | No |
001 |
No | Read and Post Increment | byte | word | NVM to NVMDAT | No | No |
010 |
No | Read Page | — | page | NVM to Buffer RAM | No | No |
011 |
Yes | Write | byte | word | NVMDAT to NVM | Yes | Yes |
100 |
Yes | Write and Post Increment | byte | word | NVMDAT to NVM | Yes | Yes |
101 |
Yes | Write Page | — | page | Buffer RAM to NVM | Yes | Yes |
110 |
Yes | Erase Page | — | page | n/a | Yes | Yes |
111 |
No | Reserved (No Operation) | — | — | — | No | No |