DMAnSSZ

DMAnSSZ

DMA Source Size Register
Notes: The individual bytes in this multibyte register can be accessed with the following register names.
  1. 1.DMAnSSZH: Accesses the high byte [15:8].
  2. 2.DMAnSSZL: Access the low byte [7:0].
0x04F 16        

DMAnSSZ

Bit  15 14 13 12 11 10 9 8  
          SSZ[11:8]  
Access          R/W R/W R/W R/W  
Reset          0 0 0 0  
Bit  7 6 5 4 3 2 1 0  
  SSZ[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 11:0 – SSZ[11:0]: Source Message Size

Source Message Size