DMASELECT
DMASELECT
DMA Instance Selection Register
Selects which DMA instance is accessed by the DMA registers
0x040
8
Parent topic:
Register Definitions: DMA
DMASELECT
Bit
7
6
5
4
3
2
1
0
SLCT[2:0]
Access
R/W
R/W
R/W
Reset
0
0
0
Bits 2:0 – SLCT[2:0]: DMA Instance Selection
DMA Instance Selection
Value
Description
n
Shared DMA registers of instance n+1 are selected for read and write operations