PORTWIN0
PORTWIN0
Virtual Port Input
Note:
1.
This register can only be written when the clock to the module is disabled. See
Virtual Port Clock
section for details.
0x049B
8
1
W
W
Parent topic:
Register Definitions: Virtual Ports
PORTWIN0
Bit
7
6
5
4
3
2
1
0
IN[2:0]
Access
R/W
R/W
R/W
Reset
0
0
0
Bits 2:0 – IN[2:0]: Virtual Port Input Selection
Virtual Port Input Selection
Refer to
PORTWINx – Virtual Port Input Selection
for a list of input selections for all Virtual Port bits.