The DMA has two different trigger inputs, the source trigger and the abort
trigger. Each of these trigger sources is user configurable using the DMAnSIRQ and DMAnAIRQ registers.
Based on the source selected for each trigger, there are two types of
requests that can be sent to the DMA: