I3CxERRIE1
Error Interrupt Enable 1
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IBIAEIE | MWLOEIE | TXWEIE | RXREIE | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
In-Band Interrupt Abort Error Interrupt Enable
Value | Description |
---|---|
1 | In-Band Interrupt Abort Error Interrupt is enabled |
0 | In-Band Interrupt Abort Error Interrupt is disabled |
Maximum Write Length Over Size Error Interrupt Enable
Value | Description |
---|---|
1 | Maximum Write Length Over Size Error Interrupt is enabled |
0 | Maximum Write Length Over Size Error Interrupt is disabled |
Transmit Buffer Write Error Interrupt Enable
Value | Description |
---|---|
1 | Transmit Buffer Write Error Interrupt is enabled |
0 | Transmit Buffer Write Error Interrupt is disabled |
Receive Buffer Read Error Interrupt Enable
Value | Description |
---|---|
1 | Receive Buffer Read Error Interrupt is enabled |
0 | Receive Buffer Read Error Interrupt is disabled |