Register Summary - DMA

Address Name Bit Pos. 7 6 5 4 3 2 1 0

0x00

...

0x3F

Reserved                  
0x40 DMASELECT 7:0           SLCT[2:0]
0x41 DMAnBUF 7:0 BUF[7:0]
0x42 DMAnDCNT 7:0 DCNT[7:0]
15:8         DCNT[11:8]
0x44 DMAnDPTR 7:0 DPTR[7:0]
15:8 DPTR[15:8]
0x46 DMAnDSZ 7:0 DSZ[7:0]
15:8         DSZ[11:8]
0x48 DMAnDSA 7:0 DSA[7:0]
15:8 DSA[15:8]
0x4A DMAnSCNT 7:0 SCNT[7:0]
15:8         SCNT[11:8]
0x4C DMAnSPTR 7:0 SPTR[7:0]
15:8 SPTR[15:8]
23:16     SPTR[21:16]
0x4F DMAnSSZ 7:0 SSZ[7:0]
15:8         SSZ[11:8]
0x51 DMAnSSA 7:0 SSA[7:0]
15:8 SSA[15:8]
23:16     SSA[21:16]
0x54 DMAnCON0 7:0 EN SIRQEN DGO     AIRQEN   XIP
0x55 DMAnCON1 7:0 DMODE[1:0] DSTP SMR[1:0] SMODE[1:0] SSTP
0x56 DMAnAIRQ 7:0 AIRQ[7:0]
0x57 DMAnSIRQ 7:0 SIRQ[7:0]