I3CxMWS
Maximum Write Speed
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MWS[7:3] | MWS[2:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
MIPI Reserved
Maximum Write Speed for Non-CCC Messages
Value | Description |
---|---|
111 | MIPI Reserved |
110 | MIPI Reserved |
101 | MIPI Reserved |
100 | 2 MHz |
011 | 4 MHz |
010 | 6 MHz |
001 | 8 MHz |
000 | FSCL Max |