IVTAD
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
IVTADU[4:0] | |||||||||
Access | R | R | R | R | R | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
IVTADH[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IVTADL[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Interrupt Vector Table Address Most Significant 5 bits
Interrupt Vector Table Address Middle 8 bits
Interrupt Vector Table Address Least Significant 8 bits