Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x57 |
Reserved | |||||||||
0x58 | NVMCON0 | 7:0 | GO | |||||||
0x59 | NVMCON1 | 7:0 | WRERR | NVMCMD[2:0] | ||||||
0x5A | NVMLOCK | 7:0 | NVMLOCK[7:0] | |||||||
0x5B | NVMADR | 7:0 | NVMADR[7:0] | |||||||
15:8 | NVMADR[15:8] | |||||||||
23:16 | NVMADR[21:16] | |||||||||
0x5E | NVMDAT | 7:0 | NVMDAT[7:0] | |||||||
15:8 | NVMDAT[15:8] | |||||||||
0x60 ... 0x04F4 |
Reserved | |||||||||
0x04F5 | TABLAT | 7:0 | TABLAT[7:0] | |||||||
0x04F6 | TBLPTR | 7:0 | TBLPTR[7:0] | |||||||
15:8 | TBLPTR[15:8] | |||||||||
23:16 | TBLPTR21 | TBLPTR[20:16] |