Upon the release of a POR or BOR, the following must occur before the device will begin executing:
The total time-out will vary based on the oscillator configuration and Power-up Timer configuration.
The Power-up Timer and Oscillator Start-up Timer run independently of MCLR Reset. If MCLR is kept low long enough, the Power-up Timer and Oscillator Start-up Timer will expire. Upon bringing MCLR high, the device will begin execution after 10 FOSC cycles (see the figure below). This is useful for testing purposes or to synchronize more than one device operating in parallel.