DMAnSIRQ
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SIRQ[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
DMA Start Interrupt Request Source Selection
Vector Number |
Interrupt source |
Vector Number (cont.) |
Interrupt source (cont.) |
---|---|---|---|
0x0 | Software Interrupt | 0x30 | U1RX |
0x1 | INT0 | 0x31 | U1TX |
0x2 | INT1 | 0x32 | U1 |
0x3 | INT2 | 0x33 | U1E |
0x4 | DMA1SCNT (Direct Memory Access) | 0x34 | U2RX |
0x5 | DMA1DCNT | 0x35 | U2TX |
0x6 | DMA1OR | 0x36 | U2 |
0x7 | DMA1A | 0x37 | U2E |
0x8 | DMA2SCNT (Direct Memory Access) | 0x38 | SPI1RX (Serial Peripheral Interface) |
0x9 | DMA2DCNT | 0x39 | SPI1TX |
0xA | DMA2OR | 0x3A | SPI1 |
0xB | DMA2A | 0x3B | I2C1RX |
0xC | DMA3SCNT | 0x3C | I2C1TX |
0xD | DMA3DCNT | 0x3D | I2C1 |
0xE | DMA3OR | 0x3E | I2C1E |
0xF | DMA3A | 0x3F | - |
0x10 | DMA4SCNT | 0x40 | I3C1RX |
0x11 | DMA4DCNT | 0x41 | I3C1TX |
0x12 | DMA4OR | 0x42 | I3C1 |
0x13 | DMA4A | 0x43 | I3C1E |
0x14 | NVM | 0x44 | I3C1R |
0x15 | CRC (Cyclic Redundancy Check) | 0x45 | I3C2RX |
0x16 | SCAN | 0x46 | I3C2TX |
0x17 | ACT (Active Clock Tuning) | 0x47 | I3C2 |
0x18 | CSW (Clock Switching) | 0x48 - 0x4B | I3C2E |
0x19 | OSF (Oscillator Fail) | 0x4C | I3C2R |
0x1A | VDDIO2 | 0x4D | HLVD (High/Low-Voltage Detect) |
0x1B | VDDIO3 | 0x4E | AD (ADC Conversion Complete) |
0x1C | IOC (Interrupt-On-Change) | 0x4F | ADT (ADC Threshold) |
0x1D | TMR0 | 0x50 | VPORT Interrupt-on-change (RW0) |
0x1E | TMR1 | 0x51 | VPORT Interrupt-on-change (RW1) |
0x1F | TMR1G | 0x52 | VPORT Interrupt-on-change (RW2) |
0x20 | TMR2 | 0x53 | VPORT Interrupt-on-change (RW3) |
0x21 | TMR4 | 0x54 | VPORT Interrupt-on-change (RW4) |
0x22 | TU16A (Universal Timer 16A) | 0x55 | VPORT Interrupt-on-change (RW5) |
0x23 | TU16B (Universal Timer 16B) | 0x56 | VPORT Interrupt-on-change (RW6) |
0x24 | CCP1 (Capture/Compare/PWM) | 0x57 | VPORT Interrupt-on-change (RW7) |
0x25 | CCP2 (Capture/Compare/PWM) | 0x58 | TU16APR |
0x26 | PWM1RINT | 0x59 | TU16ACAPT |
0x27 | PWM1GINT | 0x5A | TU16AZERO |
0x28 | PWM2RINT | 0x5B | TU16BPR |
0x29 | PWM2GINT | 0x5C | TU16BCAPT |
0x2A | CWG1 (Complementary Waveform Generator) | 0x5D | TU16BZERO |
0x2B | CLC1 (Configurable Logic Cell) | 0x5E | PWM1S1P1 (PWM1 Parameter 1 of Slice 1) |
0x2C | CLC2 | 0x5F | PWM1S1P2 (PWM1 Parameter 1 of Slice 2) |
0x2D | CLC3 | 0x60 | PWM2S1P1 |
0x2E | CLC4 | 0x61 | PWM2S1P2 |
0x2F | IOCV (Interrupt-On-Change Virtual Ports) | 0x62 | - |