PIE4
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PWM1IE | PWM1PIE | CCP2IE | CCP1IE | TU16BIE | TU16AIE | TMR4IE | TMR2IE | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
PWM1 Parameter Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
PWM1 Period Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
CCP2 Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
CCP1 Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
16-bit Universal Timer B Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
16-bit Universal Timer A Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
TMR4 Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |
TMR2 Interrupt Enable
Value | Description |
---|---|
1 | Enabled |
0 | Disabled |