I2CxADR0
I2CxADR0
I2C Address 0 Register
0x01F3
8
1
1
x
Parent topic:
Register Definitions: I2C Control
I2CxADR0
Bit
7
6
5
4
3
2
1
0
ADR[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
1
1
1
1
1
1
1
1
Bits 7:0 – ADR[7:0]: I2C Client Address 0
I2C Client Address 0
Name
Description
7-bit Client/Multi-Host modes (
MODE
=
00x
or
11x
):
ADR[7:1]:
7-bit client address
ADR[0]:
Unused; bit state is ‘don’t care’
10-bit Client modes (
MODE
=
01x
):
ADR[7:0]:
Eight Least Significant bits of first 10-bit address