TU16yPR

TUxyPR (16-bit)

Timer Period Register for 16-bit version of UTMR module.
Notes:
  1. 1.This register is double-buffered; effective PR value is loaded as defined by Timer Period Register.
  2. 2.Data written to higher bytes is buffered; data written to LSB is also buffered and arms the effective PR value to be loaded at the next Reset or CLR event.
  3. 3.Reading this register returns the data most-recently written, not necessarily the current PR setting.
  4. 4.The individual bytes in this multibyte register can be accessed with the following register names:
    • TUxyPRH: Accesses the high byte TUxyPR[15:8]
    • TUxyPRL: Accesses the low byte TUxyPR[7:0]
  0x134,0x142 16   A,B y

TUxyPR (16-bit)

Bit  15 14 13 12 11 10 9 8  
  PR[15:8]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  1 1 1 1 1 1 1 1  
Bit  7 6 5 4 3 2 1 0  
  PR[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  1 1 1 1 1 1 1 1  

Bits 15:0 – PR[15:0]: Period value

Period value

The period of the timer.