Sleep Mode

When configured to operate in Dual Supply Mode, the MVIO pins will remain operational in Sleep mode as long as the corresponding VDDIOx supply voltage is active. When configured to operate in Single-Supply Mode, all the I/O pins (VDD and VDDIOx) will remain operational in Sleep mode as long as the VDD supply voltage is active.