To set up the HLVD module:
- 1.Select the desired HLVD trip point by writing the value to the
SEL bits.
- 2.Depending on the application to detect high-voltage peaks or
low-voltage drops or both, set the INTH or INTL bit appropriately.
- 3.Enable the HLVD module by setting the EN
bit.
- 4.Clear the HLVD Interrupt Flag (HLVDIF), which may have been set
from a previous interrupt.
- 5.If interrupts are desired, enable the HLVD interrupt by setting
the HLVDIE and GIE bits.
An interrupt will not be generated
until the RDY bit is set.
Important: Before changing any module settings (interrupts and tripping point), first disable
the module (
EN =
0
), make the changes and re-enable
the module. This prevents the generation of false HLVD events.