IVTBASE

IVTBASE

Interrupt Vector Table Base Address Register
0x466 24  

IVTBASE

Bit  23 22 21 20 19 18 17 16  
        IVTBASEU[4:0]  
Access        R/W R/W R/W R/W R/W  
Reset        0 0 0 0 0  
Bit  15 14 13 12 11 10 9 8  
  IVTBASEH[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  
Bit  7 6 5 4 3 2 1 0  
  IVTBASEL[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 20:16 – IVTBASEU[4:0]: Interrupt Vector Table Base Address Most Significant 5 bits

Interrupt Vector Table Base Address Most Significant 5 bits

Bits 15:8 – IVTBASEH[7:0]: Interrupt Vector Table Base Address Middle 8 bits

Interrupt Vector Table Base Address Middle 8 bits

Bits 7:0 – IVTBASEL[7:0]: Interrupt Vector Table Base Address Least Significant 8 bits

Interrupt Vector Table Base Address Least Significant 8 bits