ADCGxC
ADCGxC
ADC Channel Group Selection Port C
Note:
Refer to the
“Pin Allocation Table”
for details about available pins per port.
0x0239
8
1
1
x
Parent topic:
Register Definitions: ADC Control
ADCGxC
Bit
7
6
5
4
3
2
1
0
CGC7
CGC6
CGC5
CGC4
CGC3
CGC1
CGC0
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
Bits 0, 1 – CGCn: Channel Group Selection Enable on RC Pins
Channel Group Selection Enable on RC Pins
Bits 3, 4, 5, 6, 7 – CGCn: Channel Group Selection Enable on RC Pins
Channel Group Selection Enable on RC Pins