CWGxAS1

CWGxAS1

CWG Auto-Shutdown Control Register 1
Notes:
  1. 1.This bit may be written while EN = 0, to place the outputs into the shutdown configuration.
  2. 2.The outputs will remain in Auto-Shutdown state until the next rising edge of the CWG data input after this bit is cleared.
  0x01A0 8   1 1 x

CWGxAS1

Bit  7 6 5 4 3 2 1 0  
  AS7E AS6E AS5E AS4E AS3E AS2E AS1E AS0E  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 0, 1, 2, 3, 4, 5, 6, 7 – ASyE: CWG Auto-Shutdown Source Enable(1,2)

CWG Auto-Shutdown Source Enable(1,2)

ASyE Auto-Shutdown Source
CWG1
AS7E CLC4_OUT
AS6E CLC2_OUT
AS5E Reserved
AS4E Reserved
AS3E Reserved
AS2E TMR4_Postscaler_OUT
AS1E TMR2_Postscaler_OUT
AS0E Pin selected by CWG1PPS