I3CxPID4
Provisional ID 4
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PID[39:33] | PID32 | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Provisional ID, MIPI Manufacturer ID
Provisional ID, Type Selector
Name | Description |
---|---|
1 |
The lower 32 bits of Provisional ID (PID[31:0] bits) are determined randomly by the user software |
0 |
The lower 32 bits of Provisional ID (PID[31:0] bits) are determined by the vendor |