ANSELx
0
’Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ANSELx7 | ANSELx6 | ANSELx5 | ANSELx4 | ANSELx3 | ANSELx2 | ANSELx1 | ANSELx0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Analog Select on RX Pin
Value | Description |
---|---|
1 |
Analog input. Pin is assigned as analog input. Digital input buffer disabled. |
0 |
Digital I/O. Pin is assigned to port or digital special function. |