DMAnDSZ
DMAnDSZ
DMA Destination Size Register
Notes:
The individual bytes in this multibyte register can be accessed with the following register names.
1.
DMAnDSZH: Accesses the high byte [15:8].
2.
DMAnDSZL: Access the low byte [7:0].
0x046
16
Parent topic:
Register Definitions: DMA
DMAnDSZ
Bit
15
14
13
12
11
10
9
8
DSZ[11:8]
Access
R/W
R/W
R/W
R/W
Reset
0
0
0
0
Bit
7
6
5
4
3
2
1
0
DSZ[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 11:0 – DSZ[11:0]: Destination Message Size
Destination Message Size