I3CxDSTAT1

I3CxDSTAT1

Device Status 1

Note:
  1. 1.This byte is the upper byte read by the Controller during a GETSTATUS CCC.
0x0AA, 0x0DB 8     1index x

I3CxDSTAT1

Bit  7 6 5 4 3 2 1 0  
  VRSV7 VRSV6 VRSV5 VRSV4 VRSV3 VRSV2 VRSV1 VRSV0  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 0, 1, 2, 3, 4, 5, 6, 7 – VRSVn: Vendor Reserved

Vendor Reserved