The I3C module on this device supports the following features:
- I3C Target Device Mode Only
- Backward Compatible with
I2C/SMBus Transfers and Interface
- Can Alternatively be
Configured to be Used as an I2C Target Module
- Adheres to MIPI I3C Basic
Specification 1.0
- Target Reset Action from MIPI I3C® Specification 1.1
- Single Data Rate (SDR) Mode Only and
Recognizes High Data Rate (HDR) Exit Pattern
- Dynamic Address Assignment, Direct
and Broadcast Common Command Codes (CCCs), and Private Read/Write Transfers
- In-Band Interrupt (IBI) and Hot-Join
Capabilities
- Built-in Error Detection and Recovery
- Integrated Direct Memory Access (DMA)
Support
- Extensive Support for Interrupts
- Dedicated I3C SDA and SCL Pads with
MVIO Support for 1.0-3.6V Communication at up to 12.5 MHz