Address | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x012A |
Reserved | |||||||||
0x012B | TUCHAIN | 7:0 | CH16AB | |||||||
0x012C | TU16ACON0 | 7:0 | ON | CPOL | OM | OPOL | RDSEL | PRIE | ZIE | CIE |
0x012D | TU16ACON1 | 7:0 | RUN | OSEN | CLR | LIMIT | CAPT | PRIF | ZIF | CIF |
0x012E | TU16AHLT | 7:0 | EPOL | CSYNC | START[1:0] | RESET[1:0] | STOP[1:0] | |||
0x012F | TU16APS | 7:0 | PS[7:0] | |||||||
0x0130 | TU16ATMR | 7:0 | TMR[7:0] | |||||||
15:8 | TMR[15:8] | |||||||||
0x0130 | TU16ACR | 7:0 | CR[7:0] | |||||||
15:8 | CR[15:8] | |||||||||
0x0132 ... 0x0133 |
Reserved | |||||||||
0x0134 | TU16APR | 7:0 | PR[7:0] | |||||||
15:8 | PR[15:8] | |||||||||
0x0136 ... 0x0137 |
Reserved | |||||||||
0x0138 | TU16ACLK | 7:0 | CLK[4:0] | |||||||
0x0139 | TU16AERS | 7:0 | ERS[5:0] | |||||||
0x013A | TU16BCON0 | 7:0 | ON | CPOL | OM | OPOL | RDSEL | PRIE | ZIE | CIE |
0x013B | TU16BCON1 | 7:0 | RUN | OSEN | CLR | LIMIT | CAPT | PRIF | ZIF | CIF |
0x013C | TU16BHLT | 7:0 | EPOL | CSYNC | START[1:0] | RESET[1:0] | STOP[1:0] | |||
0x013D | TU16BPS | 7:0 | PS[7:0] | |||||||
0x013E | TU16BTMR | 7:0 | TMR[7:0] | |||||||
15:8 | TMR[15:8] | |||||||||
0x013E | TU16BCR | 7:0 | CR[7:0] | |||||||
15:8 | CR[15:8] | |||||||||
0x0140 ... 0x0141 |
Reserved | |||||||||
0x0142 | TU16BPR | 7:0 | PR[7:0] | |||||||
15:8 | PR[15:8] | |||||||||
0x0144 ... 0x0145 |
Reserved | |||||||||
0x0146 | TU16BCLK | 7:0 | CLK[4:0] | |||||||
0x0147 | TU16BERS | 7:0 | ERS[5:0] |