The I3C Target module can be reset by the user software by setting the
RST bit. This operation resets the I3C Target module to its default state,
resetting the configuration of all registers and internal states to their default
values. The RST bit self-clears when the Reset operation is complete. The I3C Target
module must be reconfigured after Reset.
Any Static or Dynamic Addresses assigned to the Target prior to performing the software
Reset will be cleared. To obtain a Dynamic Address again, the Target can perform a Hot-Join
request or wait for the Controller to Enter Dynamic Address Assignment mode using the
ENTDAA
CCC.