Supply Current (IDD)(1,2,4)

Table 1.
Standard Operating Conditions (unless otherwise stated)
Param. No. Sym. Device Characteristics Min. Typ.† Max. Units Conditions
VDD,VDDIO2,VDDIO3 Note
D100 IDDXT4 XT = 4 MHz 640 870 μA 3.0V  
D100A IDDXT4 XT = 4 MHz 490 700 μA 3.0V PMD’s all 1’s
D101 IDDHFO16 HFINTOSC = 16 MHz 2 2.5 mA 3.0V  
D101A IDDHFO16 HFINTOSC = 16 MHz 1.5 1.9 mA 3.0V PMD’s all 1’s
D102 IDDHFOPLL HFINTOSC = 64 MHz 6.7 8.2 mA 3.0V  
D102A IDDHFOPLL HFINTOSC = 64 MHz 4.5 5.4 mA 3.0V PMD’s all 1’s
D103 IDDHSPLL64 HS+PLL = 64 MHz 5.6 13.8 mA 3.0V  
D103A IDDHSPLL64 HS+PLL = 64 MHz 3.8 11.5 mA 3.0V PMD’s all 1’s
D104 IDDIDLE Idle mode, HFINTOSC = 16 MHz 1.4 1.8 mA 3.0V  
D105 IDDDOZE(3) Doze mode, HFINTOSC = 16 MHz, Doze Ratio = 16 1.5 1.9 mA 3.0V  

† Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Notes:
  1. 1.The test conditions for all IDD measurements in Active Operation mode are: OSC1 = external square wave, from 
rail-to-rail; all I/O pins are outputs driven low; MCLR = VDD; WDT disabled.
  2. 2.The supply current is mainly a function of the operating voltage and frequency. Other factors, such as I/O pin loading and switching rate, oscillator type, internal code execution pattern and temperature, also have an impact on the current consumption.
  3. 3.IDDDOZE = [IDDIDLE*(N-1)/N] + IDDHFO16/N where N = Doze Ratio (see CPUDOZE register).
  4. 4.PMD bits are all in the Default state, no modules are disabled.