FSCMCON
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FSCMSFI | FSCMSEV | FSCMPFI | FSCMPEV | FSCMFFI | FSCMFEV | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
SOSC Fail-Safe Clock Monitor Fault Injection(1)
Value | Description |
---|---|
1 | SOSC FSCM clock input is blocked; FSCM will time-out |
0 | SOSC FSCM clock input is enabled; FSCM functions as indicated |
SOSC Fail-Safe Clock Monitor Status(2)
Value | Description |
---|---|
1 | SOSC clock showed a failure |
0 | FSCM is detecting SOSC input clocks, or the bit was cleared by the user |
Primary Oscillator Fail-Safe Clock Monitor Fault Injection(1)
Value | Description |
---|---|
1 | Primary Oscillator FSCM clock input is blocked; FSCM will time-out |
0 | Primary Oscillator FSCM clock input is enabled; FSCM functions as indicated |
Primary Oscillator Fail-Safe Clock Monitor Status(2)
Value | Description |
---|---|
1 | Primary Oscillator clock showed a failure |
0 | FSCM is detecting primary oscillator input clocks, or the bit was cleared by the user |
FOSC Fail-Safe Clock Monitor Fault Injection(1)
Value | Description |
---|---|
1 | FOSC FSCM clock input is blocked; FSCM will time-out |
0 | FOSC FSCM clock input is enabled; FSCM functions as indicated |
FOSC Fail-Safe Clock Monitor Status(2)
Value | Description |
---|---|
1 | FOSC clock showed a failure |
0 | FSCM is detecting FOSC input clocks, or the bit was cleared by the user |