INLVLx
0
’Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INLVLx7 | INLVLx6 | INLVLx5 | INLVLx4 | INLVLx3 | INLVLx2 | INLVLx1 | INLVLx0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Input Level Select on RX Pin
Value | Description |
---|---|
1 |
ST input used for port reads and interrupt-on-change |
0 |
TTL input used for port reads and interrupt-on-change |