I3CxPIE0

I3CxPIE0

General Interrupt Enable 0

Note: Refer to I3CxPIR0 register for the corresponding interrupt flag bits.
0x08C, 0x0BD 8     1index x

I3CxPIE0

Bit  7 6 5 4 3 2 1 0  
  SCIE PCIE RSCIE I2CACKIE SADRIE DADRIE BTFIE    
Access  R/W R/W R/W R/W R/W R/W R/W    
Reset  0 0 0 0 0 0 0    

Bit 7 – SCIE: Start Condition Interrupt Enable

Start Condition Interrupt Enable

ValueDescription
1 Start Condition Interrupt is enabled
0 Start Condition Interrupt is disabled

Bit 6 – PCIE: Stop Condition Interrupt Enable

Stop Condition Interrupt Enable

ValueDescription
1 Stop Condition Interrupt is enabled
0 Stop Condition Interrupt is disabled

Bit 5 – RSCIE: Restart Condition Interrupt Enable

Restart Condition Interrupt Enable

ValueDescription
1 Restart Condition Interrupt is enabled
0 Restart Condition Interrupt is disabled

Bit 4 – I2CACKIE: I2C Acknowledge (ACK) Received Interrupt Enable

I2C Acknowledge (ACK) Received Interrupt Enable

ValueDescription
1 I2C ACK Received Interrupt is enabled
0 I2C ACK Received Interrupt is disabled

Bit 3 – SADRIE: Static Address Match Interrupt Enable

Static Address Match Interrupt Enable

ValueDescription
1 Static Address Match Interrupt is enabled
0 Static Address Match Interrupt is disabled

Bit 2 – DADRIE: Dynamic Address Match Interrupt Enable

Dynamic Address Match Interrupt Enable

ValueDescription
1 Dynamic Address Match Interrupt is enabled
0 Dynamic Address Match Interrupt is disabled

Bit 1 – BTFIE: Byte Transfer Finished Interrupt Enable

Byte Transfer Finished Interrupt Enable

ValueDescription
1 Byte Transfer Finished Interrupt is enabled
0 Byte Transfer Finished Interrupt is disabled