TxRST
Timer External Reset Signal Selection Register
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RSEL[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
External Reset Source Selection
RSEL | Reset Source | |
---|---|---|
TMR2 | TMR4 | |
11111
- 10001 |
Reserved | |
10000 |
U2TX_Edge (Positive/Negative) | |
01111 |
U2RX_Edge (Positive/Negative) | |
01110 |
U1TX_Edge (Positive/Negative) | |
01101 |
U1RX_Edge (Positive/Negative) | |
01100 |
CLC4_OUT | |
01011 |
CLC3_OUT | |
01010 |
CLC2_OUT | |
01001 |
CLC1_OUT | |
01000 |
PWM2S1P2_OUT | |
00111 |
PWM2S1P1_OUT | |
00110 |
PWM1S1P2_OUT | |
00101 |
PWM1S1P1_OUT | |
00100 |
CCP2_OUT | |
00011 |
CCP1_OUT | |
00010 |
TMR4_Postscaler_OUT | Reserved |
00001 |
Reserved | TMR2_Postscaler_OUT |
00000 |
Pin selected by T2INPPS | Pin selected by T4INPPS |