POSTINCx

POSTINC

Indirect Data Register with post increment

This is a virtual register. The GPR/SFR register addressed by the FSRx register is the target for all operations involving the POSTINCx register. FSRx is incremented after the read or write operation.
  0x4EE,0x4E6,0x4DE 8   0,1,2 x

POSTINC

Bit  7 6 5 4 3 2 1 0  
  POSTINC[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 7:0 – POSTINC[7:0]