Disable DMA Message Transfer Upon Completion
Once the DMA message is complete, it may be desirable to disable the trigger source to prevent overrun or under run of data. This can be done by any of the following methods:
Clearing the
SIRQEN
bit
Setting the
SSTP
bit
Setting the
DSTP
bit
Clearing the SIRQEN Bit
Source/Destination Stop
Parent topic:
DMA - Direct Memory Access