I3CxEC
Event Commands
0
’.Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EC[7:4] | HJEN | EC2 | CREN | IBIEN | |||||
Access | R/HS/HC | R/HS/HC | R/HS/HC | R/HS/HC | R/HS/HC | R/HS/HC | R/HS/HC | R/HS/HC | |
Reset | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 1 |
MIPI Reserved
Hot-Join Requests Status
Value | Description |
---|---|
1 | Hot-Join is enabled (ENHJ) |
0 | Hot-Join is disabled (DISHJ) |
MIPI Reserved
Secondary Controller Request Status(1)
Value | Description |
---|---|
1 | Controller Role Requests are enabled (ENCR) |
0 | Controller Role Requests are disabled (DISCR) (Always selected) |
In-Band Interrupt Requests Status
Value | Description |
---|---|
1 | In-Band Interrupt Requests are enabled (ENINT) |
0 | In-Band Interrupt Requests are disabled (ENINT) |