CRCOUT

CRCOUT

CRC Output Registers
  0x064 32    

CRCOUT

Bit  31 30 29 28 27 26 25 24  
  CRCOUTT[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  
Bit  23 22 21 20 19 18 17 16  
  CRCOUTU[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  
Bit  15 14 13 12 11 10 9 8  
  CRCOUTH[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  
Bit  7 6 5 4 3 2 1 0  
  CRCOUTL[7:0]  
Access  R/W R/W R/W R/W R/W R/W R/W R/W  
Reset  0 0 0 0 0 0 0 0  

Bits 31:24 – CRCOUTT[7:0]: CRC Output Register Top Byte

CRC Output Register Top Byte

Writing to this register writes the Most Significant Byte of the CRC output register. Reading from this register reads the Most Significant Byte of the CRC output.

Bits 23:16 – CRCOUTU[7:0]: CRC Output Register Upper Byte

CRC Output Register Upper Byte

Bits 15:8 – CRCOUTH[7:0]: CRC Output Register High Byte

CRC Output Register High Byte

Bits 7:0 – CRCOUTL[7:0]: CRC Output Register Low Byte

CRC Output Register Low Byte

Writing to this register writes the Least Significant Byte of the CRC output register. Reading from this register reads the Least Significant Byte of the CRC output.