PMD3
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
I3C1MD | I2C1MD | SPI1MD | U2MD | U1MD | CLC4MD | CLC3MD | CLC2MD | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Disable I3C1
Value | Description |
---|---|
1 | I3C1 module disabled |
0 | I3C1 module enabled |
Disable I2C
Value | Description |
---|---|
1 | I2C1 module disabled |
0 | I2C1 module enabled |
Disable Serial Peripheral Interface 1
Value | Description |
---|---|
1 | SPI1 module disabled |
0 | SPI1 module enabled |
Disable UART Un
Value | Description |
---|---|
1 | UARTn module disabled |
0 | UARTn module enabled |
Disable CLCn
Value | Description |
---|---|
1 | CLCn module disabled |
0 | CLCn module enabled |