Register Definitions: Virtual Ports

Long bit name prefixes for the Virtual Ports are shown in the following table. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 1. Virtual Ports Long Bit Name Prefixes
Peripheral Bit Name Prefix
PORTW PW