Supply Voltage

Table 1.
Standard Operating Conditions (unless otherwise stated)
Param. No. Sym. Characteristic Min. Typ.† Max. Units Conditions
Supply Voltage
D002 VDD   1.8

5.5

V

 
D002A VDDIO2   1.62

5.5

V

 
D002B VDDIO3   1.62

5.5

V

 
RAM Data Retention(1)
D003 VDR   1.7

V

Device in Sleep mode
Power-on Reset Release Voltage(2)
D004 VPOR  

1.6

V

BOR and LPBOR disabled(3)
Power-on Reset Rearm Voltage(2)
D005 VPORR  

1

V

BOR and LPBOR disabled(3)
VDD Rise Rate to ensure internal Power-on Reset signal(2)
D006 SVDD   0.05

V/ms BOR and LPBOR disabled(3)
D006A SVDDIO2  

V/ms BOR and LPBOR disabled(3)
D006B SVDDIO3  

V/ms BOR and LPBOR disabled(3)

† Data in “Typ.” column is at 3.0V, 25℃ unless otherwise stated. These parameters are for design guidance only and are not tested.

Notes:
  1. 1.This is the limit to which VDD can be lowered in Sleep mode without losing RAM data.
  2. 2.See the following figure, POR and POR REARM with Slow Rising VDD.
  3. 3.See Reset, WDT, Oscillator Start-up Timer, Brown-Out Reset and Low-Power Brown-Out Reset Specifications for BOR and LPBOR trip point information.
Figure 1. POR and POR Rearm with Slow Rising VDD
Notes:
  1. 1.When NPOR is low, the device is held in Reset.
  2. 2.TPOR 1 μs typical.
  3. 3.TVLOW 2.7 μs typical.