Register Summary

Offset Name Bit Pos. 7 6 5 4 3 2 1 0
0x00 STATUSA 7:0 UPDIREV[3:0]        
0x01 STATUSB 7:0           PESIG[2:0]
0x02 CTRLA 7:0 IBDLY   PARD DTD RSD GTVAL[2:0]
0x03 CTRLB 7:0       NACKDIS CCDETDIS UPDIDIS    

0x04

...

0x06

Reserved                  
0x07 ASI_KEY_STATUS 7:0     UROWWRITE NVMPROG CHIPERASE      
0x08 ASI_RESET_REQ 7:0 RSTREQ[7:0]
0x09 ASI_CTRLA 7:0             UPDICLKSEL[1:0]
0x0A ASI_SYS_CTRLA 7:0             UROWWRITE_FINAL CLKREQ
0x0B ASI_SYS_STATUS 7:0     RSTSYS INSLEEP NVMPROG UROWPROG   LOCKSTATUS
0x0C ASI_CRC_STATUS 7:0           CRC_STATUS[2:0]