Jump to main content
AVR201: Using the AVR Hardware Multiplier AVR201
Search
Features
Introduction
1
Description
2
8-bit Multiplication
2.1
Example 1 – Basic Usage
2.2
Example 2 – Special Cases
2.3
Example 3 – Multiply-accumulate Operation
3
16-bit Multiplication
3.1
16-bit x 16-bit = 16-bit 16-bit x 16-bit = 16-bit Operation
3.2
16-bit x 16-bit = 24-bit Operation
3.3
16-bit x 16-bit = 32-bit Operation
3.4
16-bit Multiply-accumulate Operation
4
Using Fractional Numbers
4.1
Example 5 – Basic Usage 8-bit x 8-bit = 16-bit Signed Fractional Multiply
4.2
Example 6 – Multiply-accumulate Operation
5
Comment on Implementations
6
Revision History
Legal Disclaimer