The WLR089 Xplained Pro Evaluation board has a 10-pin 50 mil cortex debug connector that can be used to attach external debuggers to the WLR089U0 module.
Pin Number | Pin Name | Function | Shared functionality |
---|---|---|---|
1 | VCC_TARGET | Peripheral supply | — |
2 | PA31 | SWD data signal | EDBG |
3 | GND | Ground | — |
4 | PA30 | SWD clock signal | EDBG |
5 | GND | Ground | — |
6 | — | — | — |
7 | — | — | — |
8 | — | — | — |
9 | GND | Ground | — |
10 | TARGET_RESET | Target reset signal | Reset button, EDBG |