This section provides details on documentation describing the steps to test and develop                 the precompiled Bluetooth® Low Energy application examples. 
This section documents how to enable firmware updates in the design, whether it is serial         or Over The Air (OTA)
This section has documentation that is generic and used as supporting document with the         application example documentation.