Programming files are encrypted with factory key or user key. So, the file (.dat or .spi) cannot be compressed to reduce the file size. The following table lists the programming file sizes when custom security is disabled.
RT PolarFire FPGA | ||
---|---|---|
RTPF500 | ||
Fabric and sNVM (kB) | STAPL | 23446 |
DAT | 14780 | |
SPI | 14776 |
The following tables list the programming file sizes when custom security is enabled.
RT PolarFire FPGA | |||
---|---|---|---|
RTPF500 | |||
Custom Security, Fabric , and sNVM (kB) | STAPL | Master Files | 23446 |
UEK1/UEK2 | 23439 | ||
DAT | Master Files | 14780 | |
UEK1/UEK2 | 14775 | ||
SPI | Master Files | 14776 | |
UEK1/UEK2 | 14773 | ||
Custom Security (kB) | STAPL | NA | 87 |
DAT | NA | 8 | |
SPI | NA | 4 |