Microchip FlashPro programmer (version 5 or later) can be used to program device through the dedicated SPI. This can be done using either the Libero SoC or a standalone FlashPro Express. The FlashPro programmer is connected to the device SPI ports, as shown in the following figure.
The target board must provide power to the VDD, VDD18, VDD25, and VDDI3.
Device Programming using SPI Slave can be selected in Libero SoC Design Flow > Configure Hardware > Programming Connectivity and Interface.