Contents
2. Silicon Issue Summary
3. Silicon Errata Issues
3.1. Errata Details
3.2. Device
3.2.1. Increased Current Consumption May Occur When VDD Drops
3.3. CLKCTRL - Clock Controller
3.3.1. The PLL Will Not Run when Using XOSCHF with an External Crystal
3.4. DAC - Digital-to-Analog Converter
3.4.1. DAC Output Buffer Lifetime Drift
3.5. NVMCTRL - Nonvolatile Memory Controller
3.5.1. Flash Multi-Page Erase Can Erase Write Protected Section
3.6. TCA - 16-Bit Timer/Counter Type A
3.6.1. Restart Will Reset Counter Direction in NORMAL and FRQ Mode
3.7. TCB - 16-Bit Timer/Counter Type B
3.7.1. CCMP and CNT Registers Act as 16-Bit Registers in 8-Bit PWM Mode
3.8. TCD - 12-Bit Timer/Counter Type D
3.8.1. Asynchronous Input Events not Working When TCD Counter Prescaler Is Used
3.8.2. CMPAEN Controls All WOx for Alternative Pin Functions
3.8.3. Halting TCD and Waiting for SW Restart Does Not Work if Compare Value A is 0 or Dual Slope Mode is Used
3.9. TWI - Two-Wire Interface
3.9.1. Flush Non-Functional
3.10. USART - Universal Synchronous and Asynchronous Receiver and Transmitter
3.10.1. Start-of-Frame Detection Can Unintentionally Be Triggered in Active Mode
4. Data Sheet Clarifications
4.1. Device
4.1.1. Features
4.1.2. FUSE - Configuration and User Fuses - SYSCFG0
4.2. AC - Analog Comparator
4.2.1. Analog Comparator Interrupt Control
4.3. DAC - Digital to Analog Converter
4.3.1. DAC Output
4.4. Electrical Characteristics
4.4.1. Electrical Characteristics - Memory Programming Specifications
5. Document Revision History
5.1. Revision History
The Microchip Website
Product Change Notification Service
Customer Support
Microchip Devices Code Protection Feature
Legal Notice
Trademarks
Quality Management System
Worldwide Sales and Service