The System and Operation modes of the ATA8510 device at start-up are set up from the System
Init tab. Figure 1 illustrates the System Init tab, which is divided into the following
sections:
- System Configuration
- XTO Frequency
- Clock configuration
- Power configuration for VS and the
power amplifier
- Watchdog Timer control
- Sleep Mode
- Optional Customer Init Function Pointer
(calling address)
- SPI settings
- RX Active Pin (PB7)
- Internal Interrupts
- SRAM Service Initialization for Service
3 and Service 4
- Calibration at System Start
- XTO Temperature Calibration
- Operating Mode after System Start
- Operation Mode
- Mode settings