The following figure illustrates the Event Configuration within the Events tab for Service 0, Service 1, Service 2, Service 3 and Service 4, with separate configuration for Path A and Path B. Additionally, the general events for power-up, system states and commands are configurable. For more details on the EEPROM event configuration, event handling and event flags, refer to the ATA8510/15 Industrial User's Guide (DS50003142). For more details about the default settings for the Events tab, refer to Default Configuration.
For System Events configuration, check the activation status of the internal interrupt generation as described for the System Init tab.